EDGE™ Port Replication Housing Accessory
EDGE™ port replication housing is optimized to support storage area networks (SAN) and local area network (LAN) switches. When deployed in a cross-connect structured cabling solution, EDGE port replication housing provides one-to-one port management replication of high-density switches and SAN directors. Designed to mimic the director/switch port layout, EDGE port replication housing simplifies patching, as ports are easier to find and can be managed at a single administration point. Modular construction allows line card panels to be installed horizontally or vertically and optional blank panels provide customization to match unique vendor equipment layouts.
Dimensões (A x L x P)
35,8 x 439,4 x 84,8 mm (1,4 x 17,3 x 3,34 pol.)
Produtos
Número do produto | Nome do produto | |
---|---|---|
EDGE-CP8B-PRH | EDGE™ Port Replication Housing Accessory |