Closure Accessories
熔接保护类型
Maximum Number of Fibers per Tray
每次递送数量
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
C45402-Z3-C31 | FRECAP, Valve for tightness testing | |
C46197-A7-A66 | Standard splice tray for 12 splice protectors, pack of 10 | |
C46197-A7-A69 | Organizador de empalmes para 12 protectores de empalme para prensar para bandeja de empalmes estándar | |
C46197-A7-A70 | Standard splice tray for 12 splice protectors, pack of 2 | |
C46197-K11-C32 | MFT Splice Tray for 24 heat shrink splice protectors, without hinge, single pack | |
C46197-K11-C33 | MFT splice tray for 24 crimp splice protectors, without hinge, single pack | |
C46197-K11-C8 | Cover for splice tray MFT, 1 piece | |
C46197-K17-C220 | SE splice tray for 4 mechanical splices or 3x 1:2 splitter, grey | |
C46197-K17-C23 | SE Tray, for water sensor and 2 crimp splice protectors | |
C46197-K17-C5 | Cover for SC MAX splice tray, spare part (two covers included with the closure, cover required for the top tray only) | |
C46197-K17-C6 | Cover for SE MAX splice tray, spare part (two covers included with the closure, cover required for the top tray only) | |
C46197-K5-B8 | Strain-relief, UCAO, main cable, plastic | |
C46197-K8-C48 | Dummy plug for main cable entry port, UCNCP 9 | |
C46197-K8-C49 | Dummy plug UCNCP 5 and UCNCP 7 | |
S45754-A3-C72 | Cable entry kit, SST flat drop cable | |
S45754-A3-R21 | Branching set UCAO 4-9 with compression fitting, 1x8-13 mm, without strain relief | |
S45754-A3-R25 | Branching set UCAO 4-9 with compression fitting, 1x8-13 mm, includes strain relief | |
S45754-A3-R54 | Splice tray with cover, for heat shrink splice protectors (HSP) | |
S45754-A3-R55 | Splice tray kit, 10x MFT tray + 10x cover, for heat shrink splice protectors (HSP) | |
S45754-A3-R60 | Branching set UCAO 4-9 with compression fitting, 2x SST flat drop cable, includes strain relief | |
S45754-A3-R69 | UCAO 4-9/OptiSheath®, anti-access device | |
S45756-M2-A3 | Sealing tape for UCA 3-6 and UCTA 4-10, 10 rolls | |
S45756-M3-A2 | Access protection for UCAO 4-9 | |
S45756-M3-A4 | Cable supporting clamp for UCAO 4-9, pack of 10 (strain relief only) | |
S45756-M3-A9 | Strain relief kit , 10x strain relief | |
S45756-M4-A25 | Sealing tape for UCNP / UCNCP 4/5 (170 x 25 mm + 170 x 35 mm) | |
S45756-M4-A26 | Sealing tape for UCNP / UCNCP 6/7 (215 x 25 mm + 215 x 35 mm) | |
S45756-M4-A27 | Fita de vedação para ser usada entre a metade de um sistema de fechamento, UCNCP 9 | |
S45756-M5-A1 | Aerial hanging device, for an aerial installation in between poles | |
S45756-M5-A2 | Wall/pole mounting device, for facade or pole mounting | |
S45756-M5-A4 | Cable wedge entry with compressing fitting for UCAO, left | |
S45756-M5-A7 | Leakage test kit, 1x valve, 1x plug, 1x sealing paste (20g tube) | |
S45756-M5-A9 | Cable wedge entry with compressing fitting for UCAO, right | |
S45756-M7-A4 | Branching kit for UCA 3-6 (incl. strain relief and shield connection lead), 10 pcs. | |
S46998-A0019-R067 | Minicable and duct entry kit, 1-fold, for 10.0 mm ducts, 3.5-8.5 mm cables | |
S46998-A19-R20 | Grounding kit, 2x grounding wire, 260 mm x 2.5 mm | |
S46998-A19-R21 | Frecap branching set | |
S46998-A19-R22 | Table mounting device, to fix the closure for cable installation | |
S46998-A19-R23 | Wall/pole mounting device, for facade or pole mounting | |
S46998-A19-R24 | End cap exchange set, to replace the complete end cap in case of damage | |
S46998-A19-R25 | End cap repair set, support tool to replace a damaged end cap | |
S46998-A19-R26 | Gel segment repair set, set to replace damages to the sealing elements | |
S46998-A19-R27 | Dummy plug kit, 2x dummy plug for unused ports | |
S46998-A19-R28 | Cable adapter kit, for 6x6.0-13.0 mm cable | |
S46998-A19-R29 | Cable exchange tool, support to take a used cable out of the system | |
S46998-A19-R40 | FRECAP Multi-Cable Entry 4-fold | |
S46998-A19-R41 | FRECAP Multi Cable Entry 3-fold | |
S46998-A19-R42 | FRECAP Multi-strain relief of tubes 4-fold, outside | |
S46998-A19-R43 | FRECAP Central Member Strain Relief Multi Entry | |
S46998-A19-R47 | FRECAP Gel Seal 4-fold, 10 pcs | |
S46998-A19-R48 | FRECAP Gel Seal 3-fold, 10 pcs | |
S46998-A19-R50 | Boitiers - Accessoires | |
S46998-A19-R51 | Microcable and duct entry kit, 6-fold, for 7.0 mm ducts, 2.3-2.7 mm cables | |
S46998-A19-R63 | FRECAP Multi-Cable Entry 6-fold, 7 mm Microduct | |
S46998-A2-R100 | Fibre routing and tray holder set, incl. 3 SE Splice Trays for Crimp splice protector | |
S46998-A2-R101 | Fiber routing and tray holder set, incl. 3 SE Splice Trays for Heat-Shrink splice protector | |
S46998-A2-R103 | SE tray for 12 heat shrink splice protector, pack of 5 | |
S46998-A2-R104 | SE tray for 12 heat shrink splice protector, pack of 4 | |
S46998-A2-R112 | Branching set (sealing + strain relief), UCNCP 5, cables: 1x 5 - 15 mm (single cable entry with modular strain relief) | |
S46998-A2-R113 | Branching set (sealing + strain relief), UCNCP 7, cables: 1x 5 - 18 mm (single cable entry with modular strain relief) | |
S46998-A2-R114 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 12.0 - 25.0 mm, modular strain relief (multi-cable entry) | |
S46998-A2-R117 | Closure Accessories, FRECAP/UCNCP MAX (mechanical and heat shrink), additional storage for buffer tubes (size 9-20) | |
S46998-A2-R118 | Additional storage for buffer tubes (size 9-24), for 18 tubes, each up to 3.8 m long, for the 9-24 size only | |
S46998-A2-R119 | Closure Accessories, FRECAP/UCNCP MAX (mechanical and heat shrink), additional storage for buffer tubes (size 9-28) | |
S46998-A2-R120 | Branching set (sealing + strain relief), UCNCP 7, cables: 2x 5.5 - 6.5 mm (multi cable entry) | |
S46998-A2-R121 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 2 x 11.0 - 12.0 mm, (multi-cable entry with modular strain relief) | |
S46998-A2-R122 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 3 x 10.0 - 11.0 mm (multi-cable entry) | |
S46998-A2-R123 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 2 x 5.5 - 6.5 mm (multi-cable entry) | |
S46998-A2-R131 | Boitiers - Accessoires | |
S46998-A2-R132 | Boitiers - Accessoires | |
S46998-A2-R135 | Boitiers - Accessoires | |
S46998-A2-R136 | Boitiers - Accessoires | |
S46998-A2-R139 | Boitiers - Accessoires | |
S46998-A2-R145 | Boitiers - Accessoires | |
S46998-A2-R152 | Boitiers - Accessoires | |
S46998-A2-R153 | Boitiers - Accessoires | |
S46998-A2-R170 | Boitiers - Accessoires | |
S46998-A2-R182 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 1 x 8.0 - 25.0 mm (single cable entry with modular strain relief) | |
S46998-A2-R200 | Splitter tray SE MAX, 2x8, Splice tray with 1x splitter 2x8 | |
S46998-A2-R201 | Splitter tray SE MAX, 2x16, Splice tray with 1x splitter 2x16 | |
S46998-A2-R235 | Splice trays SE MAX, grey, for heat shrink splice protectors, pack of 3 | |
S46998-A2-R236 | Splice trays SE MAX, red, for heat shrink splice protectors, pack of 3 | |
S46998-A2-R238 | S46998-A2-R238, MAX-Spleißkassette, 5mm EMK für Schrumpfspleißschutz, grau, Pack á 6 Stück | |
S46998-A2-R245 | SE splice tray for Splitter or water sensor, black | |
S46998-A2-R267 | Splice trays SC MAX, red, for heat shrink splice protectors, pack of 6 | |
S46998-A2-R269 | Spleißkass. SC f. Max, Schrumpf., bl., 6 St. | |
S46998-A2-R272 | Reparaturkit DK UCNCP MAX, ww | |
S46998-A2-R276 | Abzweigkit UCNCP 8/9, f. 4 x SST Flachkabel | |
S46998-A2-R313 | Mehrfacheinführug, 3-fach für Schrumpfendkappe | |
S46998-A2-R319 | Stopfbuchsenset für 1 Kabeleinführung in UCNCP 9, mit Dichtungen für Kabel 8,0 - 25,0 mm | |
S46998-A2-R335 | Stopfbuchsenzubehör UCNCP 8/9, 6 x 3,5 - 4,5 mm und 6 - 7 mm | |
S46998-A2-R337 | Stopfbuchsenzubehör UCNCP 8/9, 4 x 7 - 8 mm | |
S46998-A2-R39 | Acessórios de fecho | |
S46998-A2-R40 | Boitiers - Accessoires | |
S46998-A2-R61 | Boitiers - Accessoires | |
S46998-A2-R70 | Branching set (sealing + strain relief), UCNCP 8/9, cables: 3 x 9.5 - 10.5 mm, (multi-cable entry) | |
S46998-A2-R72 | Aufteiladapter für Zentralbündeladern 1 zu 6, mit 6 Stk. 7Y-Aderhülle NF - 900 mm lang | |
S46998-A2-R81 | MFT flip Spleißkassetten-Set, für 24 Schrumpfspleißschutze mit Deckel, 2er Pack | |
S46998-A2-R82 | MFT flip Spleißkassetten-Set, für 24 Schrumpfspleißschutze mit Deckel, 4er Pack | |
S46998-A2-R83 | Bündelader Adapter Set 3 - 1, 4 Adapter und 4 Spiralschläuche, je 1m | |
S46998-A2-R84 | Bündelader Adapter Set 2 - 1, 4 Adapter und 4 Spiralschläuche, je 1m | |
S46998-A2-R85 | Bündelader Adapter Set 1 - 1, 4 Adapter und 4 Spiralschläuche, je 1m | |
S46998-A2-R90 | Faserführung und Kassettenhalter für 6 SC oder 3 SE Spleißkassetten | |
S46998-A2-R91 | MFT flip Spleißkassetten-Set, für 24 Krimpspleisschutze mit Deckel, 2er Pack | |
S46998-A2-R92 | MFT flip Spleißkassetten-Set, für 24 Krimpspleisschutze mit Deckel, 4er Pack | |
S46998-A2-R98 | Faserführung und Kassettenhalter, mit 6 SC Spleißkassetten für Krimpspleißschutze | |
S46998-A2-R99 | Faserführung und Kassettenhalter, mit 6 SC Spleißkassetten für Schrumpfspleißschutz | |
S46998-A22-R2 | Accesorios de cierre | |
S46998-A22-R4 | Accesorios de cierre | |
S46998-A22-R5 | Accesorios de cierre | |
S46998-A22-R9 | Accesorios de cierre | |
S46998-A4-A1 | Accesorios de cierre | |
S46998-A4-A40 | Accesorios de cierre | |
S46998-A4-A41 | Accesorios de cierre | |
S46998-A4-A48 | Accesorios de cierre | |
S46998-A4-A60 | Bandeja de empalmes MFT para 24 protectores de empalme termocontraíble, color negro, paquete de 10 | |
S46998-A4-A61 | Bandeja de empalmes MFT para 24 protectores de empalme para prensar, color negro, 10 piezas | |
S46998-A4-A75 | Accesorios de cierre | |
S46998-A6-R1 | Accesorios de cierre | |
S46998-A6-R2 | Accesorios de cierre | |
S46998-M0001-A003 | Dispositivo de suspensión aérea para cierres UCNCP 5, 7, 9 | |
S46998-M1-A3 | Accesorios de cierre | |
S46998-M1-A4 | Accesorios de cierre | |
S46998-M1-A5 | Montaje en pared y en poste para UCNCP 9 | |
S46998-M3-A11 | Kit Fan-Out: adaptador de tubo central, 1 por 6 con tubos en espiral, 6 m | |
S46998-M8-A1 | Accesorios de cierre | |
S46998-M8-A2 | Accesorios de cierre | |
S46998-M8-A3 | Accesorios de cierre | |
S46998-M8-A4 | Conjunto para UCNCP de puerto ovalado de 9, relación de contracción de 95 a 26 mm | |
S46998-M8-A5 | Accesorios de cierre | |
S46998-M8-A6 | Accesorios de cierre | |
S46999-Z12-A1 | Accesorios de cierre |