CAB-JG
Cabinet Accessories Cabinet Jumper Guide Plate, 8 Separator Plate
Spécifications générales
| Référence du produit | CAB-JG |
| Product Type | Rack-Mountable Hardware |
| Accessory Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Single fiber (900 µm) |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Connector Configuration | LC duplex |
| Panel or Module Type | Centrix™ Cassette |
| Splice Protectors Type | Heat Shrink Splice Protection |
| Number of Splice Protectors | 36 |
Design - Adapter
| Adapter Type | LC |
Connector Specs
| Polish | UPC |
Ordering Information
| Shipping Weight | 1 kg |
| Units per Delivery | 1/1 |