text.skipToContent text.skipToNavigation

BCE-KIT-SPLT

Rack Accessory  Split Brush Cable Entry Grommet Kit

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
您可能还感兴趣
通用规范
产品编码 BCE-KIT-SPLT
Product Type Frames and Cable Managers
Mounting Type Rack 19-in 
Application Data Center,  Local Area Network (LAN),  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 280 mm
Weight 0.7 kg
Ordering Information
Shipping Weight 0.9 kg
Units per Delivery 1/1