

288ZPG-T3120P20
ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y 24x12 E9 SMF-28e® ULTRA
General Specifications
Product Number | 288ZPG-T3120P20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric armor |
Fiber Category | SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1 |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)B2Y |
Application | Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 60794-3-10 |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 70 °C (23 °F to 158 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)B2Y 24X12 E9U LT 2.0 |
Central Element | Jacketed GRP |
Fiber Count | 288 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Minimum Thickness | 1.1 mm |
Outer Jacket Nominal Thickness | 1.1 mm |
Buffer Tube Diameter | 2 mm |
Central Element Diameter | 4 mm |
Number of Active Tubes | 24 |
Number of Tube Positions | 24 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Tensile Strength Elements and/or Armoring | Laminated glass yarn armor |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Buffer Tube Color Coding, Layer 2 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
Mechanical Specifications
Crush Resistance | 1500 N/10 cm |
Max. Tensile Strength for Installation | 4000 N |
Min. Bend Radius Installation | 296 mm |
Min. Bend Radius Operation | 148 mm |
Nominal Outer Diameter | 14.8 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 173 kg/km |
Max. cable length per reel/drum | 6000 m |
Laminated glass yarns
Improved rodent resistance
All-dielectric construction
Requires no grounding or bonding
UV and microbe resistant
Can be installed in ducts
Waterblocking technology
OSP (outdoor) applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water-swellable tape and elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications