text.skipToContent text.skipToNavigation

Fiber and Copper Closure Accessories

Units per Delivery
Splice Protectors Type Not Available
Maximum Number of Fibers per Tray Not Available

Produtos

Número do produto Nome do produto
S45056-M135-A150 Lubricant paste for UCN (10 tubes @ 20g each and 5 flat brushes)
S45056-M83-B1 Sealing paste 20g
S45057-Z201-A267 Cleaning tissue isopropylic Corning
S45754-D1-A1 Accessories, Type UCN Installation Material, Aerial Hanging Device
S45756-M2-A2 Sealing tape kit , 10x sealing tape: 1600 x 38mm