S45254-A10-A1
Branching and connecting closure Branching and connecting closure
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | MHS R |
| Inner diameter B | 117 mm |
| Inner diameter A | 110 mm |
| Outer length E | 781 mm |
| Max. input diameter | 72 mm |
| Inner length C | 535 mm |
| Pressurized Networks | Yes |
Dimensions
| Height | 155 mm |
| Width | 179 mm |
Ordering Information
| Units per Delivery | 1/1 |
Total reliability
Many different sizes and models
Usable in any type of environment: directly in the ground, in a pit, conduit, etc.
Conforms to CNET standards
Some models, plated inside, are designed to resist electromagnetic induction