
80611322282
Pressurized Closure System 2-Type 505 Cover
General Specifications
Product Number | 80611322282 |
Application | Aerial, Underground |
Environment | Outdoor |
Mounting Type | Aerial, Buried |
Product Type | Splice Protection |
Standards
Flame Retardance | No |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Connector Type | Discrete, Modular |