80610760789
SLiC® Copper Terminal 5-in x 30-in, empty, with Spiral End Seal
General Specifications
| Product Number | 80610760789 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | Free-Breathing, Butt, In-line |
Design - Connector
| Connector Type | Discrete, Modular |