
80611156920
SLiC® Copper Terminal Dual IDC ATS/TR Terminal Blocks - 328 With SES (328-MTPI-TR)
General Specifications
Product Number | 80611156920 |
Environment | Outdoor |
Mounting Type | Strand-mount |
Product Type | Copper Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Connector Type | Discrete, Modular |
Design
Cable entries (in) | 3 |
Cable entries (out) | 3 |