80611307077
SLiC® Copper Terminal Dual IDC ATS/TR Terminal Blocks - 530 With SES - 25 Pair Block (530-PI-25-TR/SES)
General Specifications
| Product Number | 80611307077 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | Free-Breathing, Butt, In-line |
| Cable entries (in) | 4 |
| Cable entries (out) | 4 |