
80611307333
SLiC® Copper Terminal 10-Pair Dual IDC ATS/TR Terminal Blocks for Field Installation
General Specifications
Product Number | 80611307333 |
Environment | Outdoor |
Cable Type | Air Core Stub |
Mounting Type | Strand mount |
Product Type | Copper Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 1.6 in |
Width | 8.96 in |
Depth | 162 in |