text.skipToContent text.skipToNavigation

80611307465

SLiC® Copper Terminal  25-Pair Dual IDC ATS/TR Terminal Blocks for Field Installation

Typically ships in 35 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 80611307465
Environment Outdoor
Cable Type Air Core Stub
Mounting Type Strand mount 
Product Type Copper Closures
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 1.6 in
Width 19.24 in
Depth 162 in