80611321805
SLiC® Copper Terminal Aerial Terminals 328 With RES (328-MTA/RES)
通用规范
| 产品编码 | 80611321805 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | Discrete, Modular |
Design
| Closure Type | Free-Breathing, Butt, In-line |