 
 
            S46998-A19-A13
FRECAP Closure with MAX system FRECAP gel-sealed dome closure, size 9-20, with extra buffer tube storage
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Splitter support | Yes | 
| Bulletproof housing | No | 
| Central member fixing for main cable | Yes | 
| Closure Shape | Dome | 
| Colored trays | On demand | 
| Crimp splice count per tray | 12 | 
| Crimp splice protector support | Yes | 
| Customer logo on housing | On demand | 
| Distribution cable port count | 4 | 
| Distribution cable range | 6 mm to 25 mm | 
| Extra buffer storage system | Installed | 
| Grounding system | Metric | 
| Heat shrink splice count per SC tray | 6 | 
| Heat shrink splice count per SE tray | 12 | 
| Heat shrink splice protector support | Yes | 
| Main cable circular port count | 2 | 
| Main cable oval port count | 0 | 
| Main cable range | 6 mm to 25 mm | 
| Max number of trays | 24 SC / 12 SE | 
| Maximum splice fiber capacity | 144 heat-shrink / 288 crimp | 
| Maximum Tray Count (SC) | 24 | 
| Maximum Tray Count (SE) | 12 | 
| Number of Distribution/Drop Cables ports | 6 | 
| Sealing Type | Gel | 
| Size by Fiber Splice Capacity | 144 | 
| Splice Tray Type | SC/SE | 
| SplicePak splice count per tray | 0 | 
| SplicePak splice protector support | No | 
| Splitter Module | 1x32 | 
| Supported cables | Standard cable, Minicable, Microcable | 
| System | MAX | 
| Trays pre-installed | On demand | 
| Water sensor tray | On demand | 
| Working environment | Manhole / Underground | 
                Ordering Information
        | Units per Delivery | 1/1 | 
| Shipping Width | 750 mm | 
| Shipping Depth | 290 mm | 
Suitable for buried, duct and aerial lines
            
        For straight and branching application
            
        Fast and easy access to individual splice trays
            
        Closure sealing made of re-usable gel
            
        IP 68 rated
            
        