S45754-A3-A56
UCAO 4-9 Multi-Function Tray In-line Closure With compression fittings, two splice trays for 24 heat-shrink splice protection
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Colored trays | No |
| Crimp splice count per tray | 24 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 2 |
| Distribution cable range | 8 mm para 13 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 24 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 6 |
| Splice Tray Type | MFT |
| SplicePak splice count per tray | 12 |
| SplicePak splice protector support | Yes |
| Splitter Module | 1x32 |
| Supported cables | Flat Drop Cable |
| System | MFT |
| Trays pre-installed | On demand |
| Water sensor tray | No |
Ordering Information
| Shipping Width | 180 mm |
| Shipping Depth | 125 mm |
| Units per Delivery | 1/1 |
Suitable for buried, duct and aerial lines
For straight and branching application
Fast and easy access to individual splice trays
Capacity for up to 168 splices
Closure sealing made of re-usable silicone
IP 68