S45754-A3-A59
UCAO 4-9 Multi-Function Tray In-line Closure UCAO 4-9 in-line closure, with silicon grommet sealing
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Colored trays | No |
| Crimp splice count per tray | 24 |
| Crimp splice protector support | Yes |
| Customer logo on housing | To be ordered separately |
| Distribution cable port count | 2 |
| Distribution cable range | 6 mm to 21 mm |
| Extra buffer storage system | Installed |
| Grounding system | Metric |
| Heat shrink splice count per MFT tray | 24 |
| Heat shrink splice count per SC tray | 24 |
| Heat shrink splice count per SE tray | 24 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 7 MFT |
| Maximum splice fiber capacity | 168 splices |
| Maximum tray count | 7 |
| Number of Distribution/Drop Cables ports | 4 |
| Sealing Type | Compression fittings |
| Size by Fiber Splice Capacity | 168 |
| Splice Tray Type | MFT |
| SplicePak splice count per tray | 12 |
| SplicePak splice protector support | Yes |
| Supported cables | Figure-8 Drop Cable |
| System | MFT |
| Trays pre-installed | To be ordered separately |
| Water sensor tray | To be ordered separately |
| Working environment | Pole / Wall / Underground |
Ordering Information
| Shipping Width | 410 mm |
| Shipping Depth | 160 mm |
| Units per Delivery | 1/1 |
Suitable for buried, duct and aerial lines
For straight and branching application
Fast and easy access to individual splice trays
Capacity for up to 168 splices
Closure sealing made of re-usable silicone
IP 68