text.skipToContent text.skipToNavigation

U4-82WC-0NWC-6-0000-NN-WW

UCAO OptiSheath® Closures  MultiFibre 8 in-line closure, without splitter

Comuníquese con el distribuidor local para conocer el plazo de entrega
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter support Yes
缓冲存储 安装
防弹配线箱 没有
主缆中心单元固定
带颜色的盘
压接熔接数/盘 24
压接熔接保护器支持
配线箱上客户标识 按需
分配光缆端口数 2
Distribution cable range 6.7 mm  a  15.7 mm   
接地系统 公制
热缩熔接数/盘 24
热缩熔接保护支持
主缆扇形端口数 2
主缆椭圆端口数 0
最大熔纤能力 144 熔接
最大盘数 6
入户适配器数 8
熔纤盘类型 MFT
每熔纤盘SplicePak熔接芯数 12
SplicePak熔接保护器支持
Supported cables Minicable
System MFT
Trays pre-installed On demand
Water sensor tray No
Optical Specifications
Channels 56,  57,  58,  59 
Channel Spacing 100 GHz
Channel Insertion Loss 2 dB
Ordering Information
Shipping Width 180 mm
Shipping Depth 125 mm
Units per Delivery 1/1
OptiTap® Cable Assembly connector ports for customer drop terminations
Lower installation cost
Increased connection
Up to 16 drop ports (8, 12, or 16)
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Reduce initial network capital cost
IP68 Rated