S45754-A3-A75
UCAO 3 - 6 In-line Closure UCAO 3 - 6 In-line Closure
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | No |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Colored trays | No |
| Crimp splice count per tray | 0 |
| Crimp splice protector support | No |
| Customer logo on housing | On demand |
| Distribution cable port count | 2 |
| Distribution cable range | 5 mm a 18 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 2 Own |
| Maximum splice fiber capacity | 24 splices |
| Maximum tray count | 2 |
| Number of Distribution/Drop Cables ports | 4 |
| Number of Drop Adapters | 0 |
| Sealing Type | Mastic Tape |
| Size by Fiber Splice Capacity | 24 |
| Splice Tray Type | Own |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Supported cables | Flat Drop Cable |
| System | Own |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Pole / Wall / Underground |
Ordering Information
| Shipping Width | 320 mm |
| Shipping Depth | 140 mm |
| Units per Delivery | 1/1 |
Suitable for direct buried, man- or hand-hole and aerial installations
For straight or branching applications
The main cable entries can be used also for mid-span access (uncut buffer tubes)
Fast and easy access to individual splice trays
Capacity for up to 24 splices
Closure sealing made of re-usable silicone
IP 68 rated