![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![UCC, Jar](https://www.corning.com/catalog/coc/products/p/presslok-splice-connectors/UCC-JAR/images/UCC-JAR_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
UCC-JAR
Presslok™ Splice Connectors UCC, Jar
You might also be interested in
General Specifications
Product Number | UCC-JAR |
EAN Code | 4059496710876 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Cap |
Conductor | 26 - 22 AWG |
Dimensions
Weight | 0.5 kg |
Ordering Information
Packaging Method | Jar |
Units per Delivery | 5000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults