

CCAVME-D5002-A050-C0
Everon® Copper Datacom Class E Patch Cord, 2xRJ45, Cat.6, U/UTP PVC AWG 24 red, 5 m
General Specifications
Product Number | CCAVME-D5002-A050-C0 |
Area/Range of Application | 10Base-T; 100Base-TX; 1000Base-T/ATMLAN1.2Gbit/s |
Cable Assembly Type | Patch Cords |
Environment | Indoor |
Category | 6 |
Cable Type | U/UTP |
Halogen-free | No |
Legacy Part Number | VOL-6UP |
Brand | Everon® |
Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
Flame Retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
Halogen content test | Low smoke according to IEC 61034 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
Twisting | 2 cores to a pair |
Outer Jacket Material | Polyvinyl Chloride (PVC) |
Outer Jacket Color | Red |
Mechanical Specifications
Fire Load | 0.35 MJ/m |
Min. Bend Radius Installation | 43 mm |
Specifications - Connector A
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
Mutual capacity | 1600 pF/km |
Max. loop resistance | 94.2 Ω/km |
DC resistance unbalance | 5 % |
Insulation Resistance | 500 MΩ*km |
Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
Surface transfer impedance | 100 N/A |
Dimensions
Length | 5 m |
Weight | 18 kg |
Ordering Information
Packaging Method | Corn Starch Bag |
Shipping Weight | 0.19 kg |
Units per Delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
IP68 rated ruggedized design
Additional latch protection
Category 6
Certified by a vendor-independent and impartial test lab (GHMT AG)
Supports Power over Ethernet (PoE / PoE+/ PoE++). IEEE 802.3bt-2018 performance (4PPoE) Ready for new applications powered on 4 pairs up to 90W