

CCAHGB-M8002-A005-C0
Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26 light gray, 0.5 m
General Specifications
Product Number | CCAHGB-M8002-A005-C0 |
EAN Code | 4064394469191 |
Cable Assembly Type | Stranded patch cord |
Environment | Indoor |
Category | 8.1 |
Cable Type | S/FTP |
Halogen-free | Yes |
Brand | Everon® |
Standards
Flame Retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
Halogen content test | Low smoke according to IEC 61034 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
Conductor Insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Overall screen | Copper braid, tinned |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Light gray |
Mechanical Specifications
Min. Bend Radius Installation | 47 mm |
Specifications - Connector A
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
Mutual capacity | 1200 pF/km |
Max. loop resistance | 290 Ω/km |
Propagation delay | ≥ 10 MHz at 4.3 ns/m |
Insulation Resistance | 5000 MΩ*km |
Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
Surface transfer impedance | 10 N/A |
Dimensions
Length | 0.5 m |
Weight | 3 kg |
Ordering Information
Packaging Method | Corn Starch Bag |
Shipping Weight | 0.04 kg |
Units per Delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
Minimum surface transfer impedance of cable (<10 mΩ/m at 10 MHz)
Additional latch protection