CCXEDB-DC047-C001-L7
Everon® Copper Datacom S/FTP 550/23, Category 6A, LSZH/FRNC, Cca 4P, blue
General Specifications
| Product Number | CCXEDB-DC047-C001-L7 |
| Category | 6A |
| Cable Type | S/FTP |
| Halogen-free | Yes |
| Construction | Simplex, 4P |
| Product Category | Core Product / FastShip |
| Reaction to Fire | Cca, s1a, d1, a1 |
| Legacy Part Number | CCXEDB-DC047-C001-L7 |
| Brand | Everon® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-10-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
| Flame propagation test | IEC 60332-1; IEC 60332-3-24 |
| Smoke density | IEC 61034-2 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor | Copper Wire, AWG 23/1 |
| Conductor Insulation | Halogen-free foam-skin material |
| Twisting | 2 cores to a pair |
| Pair screen | Al-laminated foil around each pair |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Blue |
Mechanical Specifications
| Fire Load | 482 MJ/km |
| Nominal Outer Diameter | 7.4 mm |
| Min. Bend Radius Installation | 8x Cable-Ø |
| Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
| Maximum Tensile Strength | 145 N |
Electrical Characteristics
| Conductor resistance unbalance | 1 % |
| Delay skew | 9 ns/100 m |
| Max. loop resistance | 165 Ω/km |
| Propagation delay | 425 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
| Propagation Velocity at >10 MHz (NVP*c) | 79 % |
| Coupling Attenuation | 85 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 59 kg |
Ordering Information
| Cable Length | 1000 m |
| Packaging Method | Drum |
| Units per Delivery | 1/1 |
S/FTP 550/23 copper cable specified up to 550 MHz
Fulfills all requirements of category 6A according to EN 50288-10-1 and IEC 61156-5
Ensures high system margins according ISO/IEC 11801 Ed.2.2 (2011) and EN 50173-1
Suitable for 10 Gigabit Ethernet according to IEEE 802.3an
Each twisted pair is individually shielded with a Al-laminated foil around each pair (PIMF)
Overall shielding with tinned copper wire braiding
Flame retardant according to IEC 60332-1 and IEC 60332-3-24, EN 13501-6 and EN 50575 as well as non-corrosive according to IEC 60754-2 (NC)
Low smoke according to IEC 61034 and EN 50268
Satisfies Class B interference radiation as well as immunity standards (EN 55022 and EN 55024)
Supports Power over Ethernet (PoE / PoE+/ PoE++) according IEEE 802.3bt