

CCXEDB-F0047-C001-L7
Everon® Copper Datacom S/FTP 800/23, Category 7, LSZH/FRNC, Dca 4P, blue
Spécifications générales
Référence du produit | CCXEDB-F0047-C001-L7 |
Environment | Indoor |
Category | 7 |
Cable Type | S/FTP |
Halogen-free | Yes |
Construction | Simplex, 4P |
Product Category | Core Product / FastShip |
Reaction to Fire | Dca, s1, d1, a1 |
Legacy Part Number | CCXEDB-F0047-C001-L7 |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 61156-5; EN 50288-4-1, ISO/IEC 11801 Ed. 2.2; EN 50173-1, ANSI/TIA -568-C-2; IEC60304 |
Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
Flame propagation test | IEC 60332-1; IEC 60332-3-24 |
Smoke density | IEC 61034-2 |
Halogen content test | Zero Halogen to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | 0 °C - 50 °C (32 °F - 122 °F ) |
Temperature Range, Operation | -20 °C - 60 °C (-4 °F - 140 °F ) |
Cable Design
Conductor | Copper Wire, AWG 23/1 |
Conductor Insulation | Halogen-free foam-skin material |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Blue |
Mechanical Specifications
Fire Load | 620 MJ/km |
Nominal Outer Diameter | 7.4 mm |
Min. Bend Radius Installation | 8x Cable-Ø |
Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
Maximum Tensile Strength | 154 N |
Electrical Characteristics
Conductor resistance unbalance | 1 % |
Delay skew | 9 ns/100 m |
Max. loop resistance | 154 Ω/km |
Propagation delay | 425 ns/100 m |
Voltage rating | Less than 75 V DC max and less than 50 V AC max |
Propagation Velocity at >10 MHz (NVP*c) | 79 % |
Coupling Attenuation | 85 dB |
Segregation Class | d |
Insulation Resistance | > 5000 MΩ*km |
Dimensions
Weight | 61 kg |
Ordering Information
Cable Length | 1000 m |
Packaging Method | Drum |
Units per Delivery | 1/1 |
S/FTP 800/23 copper cable specified up to 1000 MHz
Fulfills all requirements of category 7 according to EN 50288-4-1 and IEC 61156-5
Ensures high system margins according ISO/IEC 11801 Ed.2.2 (2011) and EN 50173 series (2011)
Convient pour 10 Gigabit Ethernet selon IEEE 802.3 an
Each twisted pair is individually shielded with a Al-laminated foil around each pair (PIMF)
Overall shielding with tinned copper wire braiding
Flame retardant according to IEC 60332-1 and IEC 60332-3, EN 13501-6 and EN 50575 as well as non-corrosive according to IEC 60754-2 (NC)
halogen-free (ZH/0H), no development of toxic gases in case of fire
Sans halogène (LSZH™)
Satisfies Class B interference radiation as well as immunity standards (EN 55022 and EN 55024)
Supports Power over Ethernet (PoE / PoE+/ PoE++) according IEEE 802.3bt
Câble S/FTP 800/23 conçu jusqu'à 1000 MHz
Conforme à toutes les exigences de la catégorie 7 EN50288-4-1 et IEC 61156-5
Convient pour les classes D à F selon ISO/IEC 11801. EN50173 et 10 Gigabit Ethernet selon IEEE 802.3an
Testé et approuvé pour les applications Power over Ethernet (PoE/PoE+/4PPoE) selon IEEE 802.3af, IEEE 802.3at et IEEE 802.3bt jusqu'à 90W
Certifié par un laboratoire d'essai neutre et indépendant des fabricants
Ignifugé et non corrosif (FRNC), à faible émission de fumée et sans halogène (LSZH)
Blindage global avec tresse en cuivre étamé et chaque paire torsadée est blindée individuellement avec une feuille d'aluminium (S/FTP).
Marquage de la longueur sur la gaine
Dca-s1,d1,a1