
80611048127
710 Modular Splice Connector 25-pair straight only
Especificações gerais
Número do produto | 80611048127 |
Product Type | Splice Protection |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Conductor | 26 - 24 AWG |
Closure Type | Sealed |
Composition | Gel-filled |
Module Type | 710 |
Ordering Information
Units per Delivery | 1/1 |