80610416218
MS2™ Super Mate Module Dry Transparent
General Specifications
| Product Number | 80610416218 |
| Product Type | Modules |
| Cable Type | PIC, Pulp, Paper |
Standards
| Flame Retardance | No |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Dry |
| Pair Count | 25 |
| Sealing Type | Free-Breathing, Sealed Encapsulated |
| Connector Type | Straight, Pluggable Bridge |
| Closure Type | Free-Breathing, Sealed Encapsulated |
| Conductor | 28 - 22 AWG |
Mechanical Specifications
| Connection | IDC |
Dimensions
| Height | 9.1 mm |
| Depth | 1645 mm |