

WAXWSE-00001-C001
Everon® Copper Datacom Face Plate, DELTAprofil, 80 x 80 mm White
通用规范
产品编码 | WAXWSE-00001-C001 |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Halogen-free | Yes |
Design
Color | White, RAL 9010 |
Mechanical Specifications
Dimensions Central Plate | 50 mm x 50 mm |
Dimensions
Weight | 14 g |
Ordering Information
Units per Delivery | 1/1 |