WAXISE-V0103-C001
Everon® Copper Datacom Top hat rail adapter grey
Allgemeine Spezifikation
| Produktnummer | WAXISE-V0103-C001 |
| Product Category | Core Product |
| Halogen-free | Yes |
Standards
| Flame Retardance | Flame retardant, fire Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP20 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | -20 °C bis 70 °C (-4 °F bis 158 °F ) |
Design
| Color | Gray |
| Number of Ports | 1 |
Dimensions
| Weight | 16 g |
Ordering Information
| Units per Delivery | 1/1 |
Compact design with small dimensions
Electrical spring contact to top hat rail (bonding, grounding)
Tool-less and fast installation on top hat rails
Tool-less installation of module
Top hat rail adapter light grey, RAL 7035
Flame retardant, fire Class UL94 V-0
Temperature range: -20°C to +70°C