WAXWOV-04808-C001
Angled Everon® Copper Datacom LANscape Patch® Panels 19“ Black
General Specifications
| Product Number | WAXWOV-04808-C001 |
| Environment | Indoor |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
Design
| Housing Material | Steel, RAL 9005 |
| Color | Black |
| Number of Ports | 48 |
| Footprint | LANscape® |
Mechanical Specifications
| Housing Material | Steel, RAL 9005 |
Dimensions
| Height | 224 mm |
| Width | 44 mm |
| Depth | 483 mm |
| Weight | 1.5 kg |
Ordering Information
| Units per Delivery | 1/1 |
Suitable for all LANscape modules (FO and Copper)