

CAXCSV-05003-C001
Everon® Copper Datacom Cat. 3 / ISDN Patch Panel 19, 1U, 50 Ports Grey
General Specifications
Product Number | CAXCSV-05003-C001 |
EAN Code | 4042673102373 |
Dust Protection | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Recyclable |
Temperature Range, Installation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Housing Material | Steel, RAL 7035 |
Color | Light gray |
Number of Ports | 50 |
Mechanical Specifications
Housing Material | Steel, RAL 7035 |
Dimensions
Height | 120 mm |
Width | 44 mm |
Depth | 483 mm |
Weight | 1.24 kg |
Ordering Information
Units per Delivery | 1/1 |
19" patch panel, 1U with 50 unshielded 8-pin RJ45 jacks
Wire connection via 4-pin LSA/110 connect dual cutting clamps for AWG 22-26
Wiring according to ISO/IEC 11801 Ed.2.2/EN 50173-1,
configuration: Pin 3/6 and Pin 4/5
Grounding via M6 screw with nut and lock washer in the patch panel
Shield connection directly on the circuit board
Integrated cable strain relief