



WAXWAB-00408-C001
Grid Outlet Port (GOP) Boxes Grid Outlet Port (GOP) Boxes
General Specifications
Product Number | WAXWAB-00408-C001 |
EAN Code | 4042673967934 |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
Temperature Range, Operation | -15 °C to 60 °C (5 °F to 140 °F ) |
Design
Number of Pieces | 2 |
Color | Black |
Number of Ports | 4 |
Dimensions
Weight | 0.37 kg |
Ordering Information
Units per Delivery | 1/1 |