050502B5Z20010M
LC Duplex to LC Duplex Patch cord, 2 F, Zipcord Tight-Buffered Cable, LSZH, 2.0 mm legs 50 µm ClearCurve® multimode (OM2), 10 m
General Specifications
| Product Number | 050502B5Z20010M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM2) |
| Product Category | Core Product |
| Cable Assembly Type | Two Fiber |
| Cable Type | Tight-Buffered |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | Compliant with TIA/EIA-604-10 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 2 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Orange |
Mechanical Specifications
| Minimum Bend Radius | 10 mm |
| Tensile Strength | 300 N |
| Nominal Outer Diameter | 4 mm |
| Crush Resistance | 1000 N/10 cm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 38 |
| Fiber Category | OM2 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM2) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 150 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.5 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black / White |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Black |
| Housing Material | Composite |
| Boot Type | Simplex |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.5 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black / White |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Black |
| Boot Type | Simplex |
Dimensions
| Length | 10 m |
| Outer Diameter | 2 mm |
| Weight | 0.09 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Connectors
LC Duplex connector according to TIA/EIA-604 -10 - All connectors are tested to FOTP -21. - Connectors are pre-radius polished to provide the optimal end-face geometry for long-term performance
Cable
-Low smoke (IEC 61034) and zero-halogen (LSZH), flame retardant to IEC 60332-3-24 (C) and noncorrosive to IEC 60754-2 (FRNC)
-Cables are metal free; hence, there are no ground-loop or potential-equalization problems. Completely dry design (without gel).
-Color of outer sheath: OM1, OM2 – orange; OM3, OM4 – aqua; OS2 – yellow
-Cables are metal free; hence, there are no ground-loop or potential-equalization problems. Completely dry design (without gel).
-Color of outer sheath: OM1, OM2 – orange; OM3, OM4 – aqua; OS2 – yellow