

050502K5Z20002M
LC Duplex to LC Duplex Patch cord, 2 F, Zipcord Tight-Buffered Cable, LSZH, 2.0 mm legs 62.5 µm multimode (OM1), 2 m
General Specifications
Product Number | 050502K5Z20002M |
EAN Code | 4042673105619 |
Flame Rating | LSZH/FRNC |
Fiber Category | 62.5 µm MM (OM1) |
Cable Assembly Type | Two Fiber |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | Compliant with TIA/EIA-604-10 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Orange |
Mechanical Specifications
Minimum Bend Radius | 30 mm |
Tensile Strength | 300 N |
Nominal Outer Diameter | 5.6 mm |
Crush Resistance | 1000 N/10 cm |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 08 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.1 dB/km / 0.8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Specifications - Connector A
Polish | PC |
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.5 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black / White |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Beige |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Polish | PC |
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.5 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black / White |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Beige |
Boot Type | Individual |
Dimensions
Length | 2 m |
Outer Diameter | 2 mm |
Weight | 0.02 kg |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Connectors
LC Duplex connector according to TIA/EIA-604 -10 - All connectors are tested to FOTP -21. - Connectors are pre-radius polished to provide the optimal end-face geometry for long-term performance
Cable
-Low smoke (IEC 61034) and zero-halogen (LSZH), flame retardant to IEC 60332-3-24 (C) and noncorrosive to IEC 60754-2 (FRNC)
-Cables are metal free; hence, there are no ground-loop or potential-equalization problems. Completely dry design (without gel).
-Color of outer sheath: OM1, OM2 – orange; OM3, OM4 – aqua; OS2 – yellow
-Cables are metal free; hence, there are no ground-loop or potential-equalization problems. Completely dry design (without gel).
-Color of outer sheath: OM1, OM2 – orange; OM3, OM4 – aqua; OS2 – yellow