

050502Q5Z20010M
Professional 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca ClearCurve® (OM4), LC UPC Duplex to LC UPC Duplex, 10 m
Allgemeine Spezifikation
Produktnummer | 050502Q5Z20010M |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM4) |
Product Category | Patch Cord |
Cable Assembly Type | Patch Cords |
Environment | Indoor/Outdoor |
Application | FTTH, IBN, LAN, Central Office, Indoor, Headend |
Cable Type | Tight-Buffered |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -10 °C bis 60 °C (14 °F bis 140 °F ) |
Temperature Range, Operation | -10 °C bis 60 °C (14 °F bis 140 °F ) |
Temperature Range, Storage | -10 °C bis 60 °C (14 °F bis 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Aqua |
Polarity | Crossed, TIA-568 Type-B |
Mechanical Specifications
Minimum Bend Radius | 10 mm |
Tensile Strength | 70 N |
Nominal Outer Diameter | 2 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 10 mm |
Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Blue / White |
Connector Type | LC UPC Duplex |
Ferrule Material | Ceramic |
Housing Color | Black |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Typical | 0.35 dB |
Insertion Loss, Max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Aqua / White |
Connector Type | LC UPC Duplex |
Ferrule Material | Ceramic |
Housing Color | Black |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Dimensions
Length | 10 m |
Outer Diameter | 2 mm |
Weight | 0.09 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance