

YF7F7Y5GQZA1A1Z100M
EDGE™ RC Indoor/Outdoor Transport Trunk 3456F, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters
General Specifications
Product Number | YF7F7Y5GQZA1A1Z100M |
光纤类别 | Single-Mode (OS2) Ultra |
光缆组件类型 | EDGE™ Rapid Connect Trunk |
应用 | Data Center Interconnect |
光缆类型 | 带状 |
Brand | EDGE™ |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
温度范围,安装 | -20 °C to 60 °C (-4 °F to 140 °F ) |
温度范围,操作 | -40 °C to 70 °C (-40 °F to 158 °F ) |
温度范围,存储 | -40 °C to 70 °C (-40 °F to 158 °F ) |
设计
光纤芯数 | 3456 |
极性 | Type Z |
机械特性
标称外径 | 34.6 mm |
最小安装弯曲半径 | 525 mm |
最小操作弯曲半径 | 525 mm |
重量 | 929 kg/km |
Specifications - Connector A
插入损耗,最大 | 0.35 dB |
连接器类型 | 24 F Fast-Track-MTP (Pinned) |
插芯材料 | 复合材料 |
反射 | < -60 dB |
Specifications - Connector B
插入损耗,最大 | 0.35 dB |
连接器类型 | 24 F Fast-Track-MTP (Pinned) |
插芯材料 | 复合材料 |
反射 | < -60 dB |
拉环 - 连接器 A
拉手 | 是 |
拉伸强度 | 2667 N |
Grip Outer Diameter | 53 mm |
拉环 - 连接器 B
拉手 | 是 |
拉伸强度 | 2667 N |
Grip Outer Diameter | 53 mm |
尺寸
长度 | 100 m |
Cable Weight | 930 kg/km |
订购信息
每次交付的单元数 | 1/1 |
分支 - 连接器 A
分支长度 | 2616.2 mm |
分支类型 | Single Furcation |
分支颜色 | 裸带状 |
最短阶梯分支长度(mm) | 1778 mm |
分支 - 连接器 B
分支类型 | Single Furcation |
分支颜色 | 裸带状 |
最短阶梯分支长度(mm) | 1778 mm |
分支长度 | 2616.2 mm |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Fast-Track MTP Connector
A new connector technology with a smaller profile enables reduced diameter pulling grips for installations through restricted pathways.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Reduced Pathway Costs
EDGE RC reduces the amount of conduit that needs to be placed in the ground, increasing the ROI on pathway investment.
Water-Resistant Pulling Grips
Provides additional protection to preterminated MTP connectors when deploying 12- to 144- fiber trunks below grade or within conduit where standing water or moisture may be present