M1M206EB4D1E200F-P
OptiTip® Assemblies, OptiTip Non-Pinned to OptiTip Pinned, SST-Drop Outdoor Cable 6 F, Single-mode (OS2), 200 ft
General Specifications
| Product Number | M1M206EB4D1E200F-P |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Environment | Outdoor |
| Cable Type | SST-Drop™ dielectric |
| Packaging | Individual Pack |
| Termination | Both ends |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Telcordia GR-3120, GR-3152 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 6 |
| Fiber Type | Single-mode |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 4000 N |
| Max. Tensile Strength, Long-Term | 400 N |
| Max. Tensile Strength for Installation | 4000 N |
| Min. Bend Radius Installation | 135 mm |
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
| Axial Pull Plug to Adapter Coupling Strength | 50 lbs |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
| Connector Type | OptiTip® MT Connector (non-pinned) |
Specifications - Connector B
| Reflectance, Typical | ≤ -65 dB |
| Insertion Loss, Typical | ≤ 0.35 dB |
| Connector Type | OptiTip® MT Connector (non-pinned) |
Dimensions
| Length | 3 m |
| Weight | 181 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
Factory-tested
Quick, reliable installation
Flexibility for various network designs
Indoor and outdoor application
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension