![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y
![ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-dielectric-armor-outdoor-cable-lt-2.0-hdpe/images/altos-loose-tube-dielectric-armor-outdoor-cable-lt-2.0-hdpe_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning glass-yarn armored loose tube cables are designed for outdoor use for campus, city and intercity backbones in duct installations.
The loose -tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The 2.0 mm buffer tubes and fibers in each tube are color-coded for quick and easy identification.
The SZ stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid -span access.
These slim and lightweight cables are designed with a 1.1 mm HDPE outher jacket for easy installation in conduits and ducts.
Fiber Count
Fiber Category
Color Code Standards
Products
Product Number | Product Name | |
---|---|---|
012EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 1x12 E9 SMF-28e+® ITU G652.D | |
012FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 1x12 E10 LEAF® ITU G655 | |
012ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 1x12 E9 SMF-28e® ULTRA | |
024EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 2x12 E9 SMF-28e+® ITU G652.D | |
024EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 2x12 E9 SMF-28e+® ITU G652.D | |
024FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 2x12 E10 LEAF® ITU G655 | |
024ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 2x12 E9 SMF-28e® ULTRA | |
048EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 4x12 E9 SMF-28e+® ITU G652.D | |
048EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 4x12 E9 SMF-28e+® ITU G652.D | |
048FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 4x12 E10 LEAF® ITU G655 | |
048ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 4x12 E9 SMF-28e® ULTRA | |
072EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 6x12 E9 SMF-28e+® ITU G652.D | |
072FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 6x12 E10 LEAF® ITU G655 | |
072ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 6x12 E9 SMF-28e® ULTRA | |
096EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 8x12 E9 SMF-28e+® ITU G652.D | |
096EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 8x12 E9 SMF-28e+® ITU G652.D | |
096FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 8x12 E10 LEAF® ITU G655 | |
096ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 8x12 E9 SMF-28e® ULTRA | |
144EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 12x12 E9 SMF-28e+® ITU G652.D | |
144EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 12x12 E9 SMF-28e+® ITU G652.D | |
144FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 12x12 E10 LEAF® ITU G655 | |
144ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 12x12 E9 SMF-28e® ULTRA | |
192EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 16x12 E9 SMF-28e+® ITU G652.D | |
192EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 16x12 E9 SMF-28e+® ITU G652.D | |
192FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 16x12 E10 LEAF® ITU G655 | |
192ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 16x12 E9 SMF-28e® ULTRA | |
216EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 18x12 E9 SMF-28e+® ITU G652.D | |
216EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 18x12 E9 SMF-28e+® ITU G652.D | |
216FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 18x12 E10 LEAF® ITU G655 | |
216ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 18x12 E9 SMF-28e® ULTRA | |
288EPG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 24x12 E9 SMF-28e+® ITU G652.D | |
288EPG-T3122PDE | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 24x12 E9 SMF-28e+® ITU G652.D | |
288FPG-T3101P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 24x12 E10 LEAF® ITU G655 | |
288ZPG-T3120P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.0 HDPE, A-DQ(ZN)B2Y, 24x12 E9 SMF-28e® ULTRA |