text.skipToContent text.skipToNavigation

012ZEZ-13120E2G

Central Tube Indoor Cable  12F E9/125 SMF-28® ULTRA

Contact Distributor for Lead Time

General Specifications
Product Number 012ZEZ-13120E2G
Installation Methods Riser 
Cable Type Single Tube
Environment Indoor
Product Type Dielectric armor
Fiber Category SMF-28® Ultra
Flame Rating LSZH/FRNC
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) J-D(ZN)H
Cable geometry Round
Standards
Reaction to Fire Dca-s2, d2, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Flame propagation test Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables)
Reaction to Fire Requirements Reaction to fire according to EN 50575 and EN 13501-6
Smoke density Low smoke according to IEC 61034
Halogen content test Zero Halogen according to IEC 60754-1
Level of corrosion Non-corrosive according to IEC 60754-2
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation 20 °C  to  60 °C    (68 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - CE 17 EN 50575 Dca,s2,d2,a1 - Sine - CORNING - Fiber Optic Cable - Year - J-D(ZN)H 12 E9U CT 3.0 LSZH(TM)/FRNC
Fiber Count 12
Number of Ripcords 1
Outer Jacket Material Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material
Outer Jacket Nominal Thickness 0.9 mm
Tensile Strength Elements and/or Armoring - Layer 1 Aramid Yarn
Buffer Tube Diameter 3 mm
Fibers per Bundle 12
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Mechanical Specifications
Crush Resistance 1500 N/10 cm
Max. Tensile Strength for Installation 800 N
Min. Bend Radius Installation 125 mm
Min. Bend Radius Operation 95 mm
Nominal Outer Diameter 6.2 mm 
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 40 kg/km
Max. cable length per reel/drum 6000 m
Low Fire Load
Good performances in flame resistance, fire and smoke spread
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
Fibers color coding to Telcordia-Bellcore
Easy identification of the individual fibers
Silicon-free outer jacket
The cable jacket is free of harmful to paint structures
Flame retardant

LSZH/FRNC