

012TRZ-63188E2G
Loose Tube Indoor Cable 2x6 G50 MMF ClearCurve® OM3 LT 2.3
General Specifications
Product Number | 012TRZ-63188E2G |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM3) |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-D(ZN)H |
Application | Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Eca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 17 EN 50575 Eca - Sine - CORNING - Fiber Optic Cable - Year - J-D(ZN)H 12 OM3CC LT 2.3 LSZH(TM)/FRNC |
Central Element | Dielectric |
Fiber Count | 12 |
Number of Ripcords | 1 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 1 mm |
Buffer Tube Color | Blue, Orange |
Buffer Tube Diameter | 2.25 mm |
Central Element Diameter | 2.5 mm |
Filling Element Color | Natural |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
Fibers per Tube | 6 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 1500 N/10 cm |
Max. Tensile Strength for Installation | 2000 N |
Min. Bend Radius Installation | 160 mm |
Min. Bend Radius Operation | 135 mm |
Nominal Outer Diameter | 9.1 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 88 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 76 kg/km |
Max. cable length per reel/drum | 4000 m |
Low Fire Load
Good performances in flame resistance, fire and smoke spread
All-dielectric construction
Requires no grounding or bonding
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Silicon-free outer jacket
The cable jacket is free of harmful to paint structures
Flame retardant
LSZH/FRNC