text.skipToContent text.skipToNavigation

048FRG-T3101A20

ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3  4x12 E10 LEAF® ITU G655

Entre em contato com o distribuidor local para obter os prazos de entrega

Especificações gerais
Número do produto 048FRG-T3101A20
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric armor
Fiber Category SM NZ-DSF (G.655)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)B2Y
Application Duct 
Cable geometry Round
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  para  50 °C    (23 °F  para  122 °F    )
Temperature Range, Operation -30 °C  para  85 °C    (-22 °F  para  185 °F    )
Temperature Range, Storage -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)B2Y 4X12 E10 LT 2.3
Central Element Dielectric
Fiber Count 48
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 1 Laminated glass yarn armor
Buffer Tube Color Blue, Orange, Green, Brown
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Filling Element Color Natural
Number of Active Tubes 4
Number of Filling Elements 2
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Max. Tensile Strength for Installation 4000 N
Min. Bend Radius Installation 215 mm
Min. Bend Radius Operation 160 mm
Nominal Outer Diameter 10.9 mm 
Optical Characteristics
Fiber Code F
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name LEAF®
Maximum Attenuation - / - / 0.25 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.655.D
Dimensions
Cable Weight 92 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
Outside Plant (OSP) applications
All-dielectric construction
Requires no grounding or bonding
UV and microbe resistant
Can be installed in ducts
Dry cable core by means of water-swellable tape and elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
Improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access