288ZR4-Y3F20DDE
ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology 12x24 F, SMF-28® ULTRA, LT 2.3 HDPE, DIN VDE
通用规范
| 产品编码 | 288ZR4-Y3F20DDE |
| Installation Methods | Duct |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1 |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-BQ(ZN)2Y |
| Cable geometry | Round |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 60794-3-10 |
| Design and Test Criteria | IEC 60794-3-10 |
| Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -30 °C - 70 °C (-22 °F - 158 °F ) |
| Temperature Range, Storage | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) Gel-Free FastAccess 12x24 E9U LT 2.3 |
| Central Element | GRP |
| Fiber Count | 288 |
| Buffer Tube Color Coding, Layer 1 | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Nominal Thickness | 1.1 mm |
| Buffer Tube Diameter | 2.3 mm |
| Central Element Diameter | 6.9 mm |
| Number of Active Tubes | 12 |
| Number of Filling Elements | 0 |
| Number of Tube Positions | 12 |
| Waterblocking material | Water-swellable |
| Cable Marking Method | Laser printing |
| Fiber Coloring | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose |
| Fibers per Tube | 24 |
| Color Code Standards | DIN VDE |
Mechanical Specifications
| Crush Resistance | 2700 N/10 cm |
| Max. Tensile Strength for Installation | 2700 N |
| Min. Bend Radius Installation | 274 mm |
| Min. Bend Radius Operation | 137 mm |
| Nominal Outer Diameter | 13.7 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 137 kg/km |
| Max. cable length per reel/drum | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Available with G.652.D and/or G.657.A1 fiber
Ready for any application
All-dielectric construction
Requires no grounding or bonding