024ZM4-T3F20AMX
MiniXtend® Cable with Binderless* FastAccess® Technology 24 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)
Spécifications générales
| Référence du produit | 024ZM4-T3F20AMX |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra 242 Optical Fiber |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor microduct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | IEC 60794-5-10 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 40 °C (23 °F - 104 °F ) |
| Temperature Range, Operation | -30 °C - 70 °C (-22 °F - 158 °F ) |
| Temperature Range, Storage | -30 °C - 70 °C (-22 °F - 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 24 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Buffer Tube Diameter | 1.4 mm |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 350 N |
| Min. Bend Radius Installation | 106 mm |
| Min. Bend Radius Operation | 80 mm |
| Nominal Outer Diameter | 5.3 mm |
| Min. Duct Size Diameter | 8 mm |
| Optimal Duct Size | 10 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 23 kg/km |
Binderless* FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost; up to 96 fibers in 8 mm ID duct and up to 144 fibers in 10 mm ID duct
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28® Ultra fiber
ITU-T G.652.D/G.657.A1 rated fiber with improved attenuation and bend performance as well as compatibility with standard single-mode fibers