text.skipToContent text.skipToNavigation

95-051-98-SP-KY

Anaerobic Connectors  Keyed LC, 50 µm multimode (OM2), yellow

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 95-051-98-SP-KY
Product Type Field-Installable Connectors
Fiber Category 50 µm MM (OM2)
Corning Logo Yes
Keyed (security) Yes
Technology Field Polish (anaerobic)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Design - Connector
Connector Type LC
Housing Color Yellow
Housing Material Composite
Boot Color Yellow
Optical Specifications - Connector
Insertion Loss, Max. 0.75 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Keyed Connector, Trigger, Crimp Band (1.6/2.0 mm), Crimp Band (3.0 mm), Boot (900 µm), Boot (2.0 mm), Boot (3.0 mm)
Units per Delivery 1/1
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel