NPCP-SCU-SM-120-C
No Polish Connectors NPC+ SC UPC/SM/250/900 (120 pieces)
Especificaciones generales
| Número del producto | NPCP-SCU-SM-120-C |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector, Back reflection performance was typical of an index gel-matched mechanical splice connector |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 75 °C (-40 °F a 167 °F ) |
| Temperature Range, Storage | -40 °C a 85 °C (-40 °F a 185 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Blue |
| Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.6 dB |
| Reflectance | < -30 dB |
| Reflectance, Typical | < -40 dB |
Dimensions
| Weight | 76 g |
Ordering Information
| Package Contents | 120 piece box (6 connectors packaged in plastic thermoformed containers, 20 containers per box). One maintenance-free EasyCleaver. One semi-tight buffer clamp. Minimum Order Quantity: 120 PCE |
| Shipping Weight | 886 g |
| Units per Delivery | 120/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)