OSNP-FIOT-ROC-Z
OptiTap® Field-Installable Connector ROC FIOT Connector, pack of 25
General Specifications
Product Number | OSNP-FIOT-ROC-Z |
Product Type | Field-Installable Connectors |
Fiber Category | Single-mode (OS2) |
Product Type | Field-Installable Connectors |
Corning Logo | Yes |
Keyed (security) | No |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 60 °C (-40 °F to 140 °F ) |
Design - Connector
Connector Type | SC |
Housing Color | Black |
Boot Color | Black |
Cable Style | Drop |
Mechanical Specifications - Connector
Cable Compatibility | ROC™ Drop |
Optical Specifications - Connector
Polish | APC |
Reflectance | <-60 dB |
Ordering Information
Package Contents | 25 OptiSnap® Connector, 25 Connector Hardened Body, 25 Upper and 25 Lower Half, 25 Crimp Band |
Packaging Method | Bulk Pack |
Units per Delivery | 25/1 |
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
No need for electrical power for ovens or lights
Reduces complexity
Go/no-go feedback technology
Immediate indication of successful termination