text.skipToContent text.skipToNavigation

95-400-11-BP3K

Connector Boots  LC, 3.0 mm, Bulk pack, 62.5 µm multimode (OM1), beige

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 95-400-11-BP3K
Product Type Accessories
Fiber Category 62.5 µm MM (OM1)
Compatibility LC 
Components Boots
Cable Diameter 3 mm
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Ordering Information
Package Contents 100 boots (3.0 mm), beige
Units per Delivery 100/1