94-115-34-BPRB
Fiber Optic Housing Kit, MTP® Bare Ribbon with boot, bulk pack, multimode (OM1), beige
Allgemeine Spezifikation
| Produktnummer | 94-115-34-BPRB |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Compatibility | MT/MPO |
| Keyed (security) | No |
| Product Type | Heat Cure Epoxy and Polish Connectors |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C bis 80 °C (-40 °F bis 176 °F ) |
Design - Connector
| Connector Type | MTP® (pinned) |
Ordering Information
| Package Contents | 50 boots, 50 spring pushes, 50 protective caps, 50 oval springs, 50 crimp rings, 50 housings, 50 male pin-clamps |
| Units per Delivery | 50/1 |
Push-pull latch
Easy connect and disconnect
Color coded
Easily identify mode or application
Strain-relief options
Compatible with bare ribbon or jacketed cables