FAN-BT24-01-ROC
Buffer Tube Fan-Out Kits ROC™ Furcation Kit, outdoor, 1 F, 24 in
General Specifications
| Product Number | FAN-BT24-01-ROC |
| Product Type | Fan-out Kits |
| Environment | Outdoor |
| Product Type | Fan-out Kits |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fan-Out Tubing Color | Blue |
| Fiber Count | 1 |
| Fibers per Buffer Tube | 1 |
Mechanical Specifications - Fan-Out Kit
| Furcation Length | 40 mm |
| Tubing Length | 609 mm |
| Tubing Outer Diameter | 0.9 mm |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 100 furcation bodies, 100 tube assemblies, 100 boots (900 µm) |
| Units per Delivery | 1/1 |
Snap-together furcation
Eliminates epoxy for indoor kits
Fiber routing capabilities
Better fiber management