FAN-OD25-12
Buffer Tube Fan-Out Kits 12 F, 25-in legs
General Specifications
| Product Number | FAN-OD25-12 |
| Product Type | Fan-out Kits |
| Environment | Outdoor |
| Compatibility | 250 µm |
| Product Type | Fan-out Kits |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fan-Out Tubing Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fiber Count | 12 |
| Fibers per Buffer Tube | 12 |
Mechanical Specifications - Fan-Out Kit
| Furcation Length | 44.5 mm |
| Tubing Length | 635 mm |
| Tubing Outer Diameter | 0.9 mm |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Fan-out top, fan-out bottom, fan-out tubing, epoxy, syringe, insert |
| Units per Delivery | 1/1 |
Snap-together furcation
Eliminates epoxy for indoor kits
Fiber routing capabilities
Better fiber management