FUR-24F
Universal Routing Kit for 24F Loose Tube Cable
General Specifications
| Product Number | FUR-24F |
| Product Type | Fan-out Kits |
| Environment | Indoor |
| Product Type | Fan-out Kits |
| Compatibility | Loose Tube Cable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fan-Out Tubing Color | Clear |
| Fiber Count | 24 |
| Fibers per Buffer Tube | 24 |
Mechanical Specifications - Fan-Out Kit
| Furcation Length | 59 in |
| Tubing Length | 1499 mm |
Ordering Information
| Package Contents | Fan-out top, fan-out bottom, fan-out tubing |
| Units per Delivery | 1/1 |
Reducing complexity
24 Fiber break out to 12 Fiber
Snap-together furcation
Eliminates epoxy
Fiber routing capabilities
Fusion Splicing
Direct Termination
Direct Termination